(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Helmet SC-13PCLV RA KP

Helmet SC-13PCLV RA KP

Click this image to zoom it.

Move the mouse over the image to zoom

A helmet with a cross-shaped top guard that keeps the height of the helmet down while ensuring head top strength.
[Features]
· Front-to-back and left-to-right ventilation (ventilation pores) effectively reduce head stuffiness.
· The visor uses a bent and shortened shape. Provides a clear upward field of vision with little distortion.
· The flexible material and close-fitting curved ratchet adjuster band prevent shaking.
· Effective rain guard (raindrop prevention groove) around the cap body for outdoor work during rainy weather.
· Putting on/taking off/ the helmet is easy with the built-in tape, and maintenance is simple.
[Applications]
· Ideal for general work (excluding electrical work). The built-in pads for impact absorption help prevent/reduce dangers from flying or falling objects from higher up, and help prevent/reduce dangers from falling.

Part Number

Configured Part Number is shown.

Part Number
4001250101
4001250103
4001250133
Part NumberVolume DiscountDays to ShipColor Color Detail
(Hat Body / Visor)
JAN Code Size Mass
(g)
Specification 1
19 Day(s) or more YellowSmoke4979058839916Free (55-62 cm)450Japan National Certification Approved Product
19 Day(s) or more WhiteSmoke4979058839879Free (55-62 cm)450Japan National Certification Approved Product
19 Day(s) or more WhiteGreen4979058839886Free (55-62 cm)450Japan National Certification Approved Product

Loading...

  1. 1

Basic Information

Product Model American Type Transparent Visor Yes Shield Surface / Slider Surface None
Vent Yes Shock Absorbing Liner (KP) Yes Material Quality Polycarbonate Resin