Helmet SC-12PCLV RA

Helmet SC-12PCLV RA

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Clear visor expands the field of view to a surprising degree.
· Superior ventilation effect.
· Available in a variety of colors.
[Applications]
· For general work (excluding electrical work).

Part Number

Configured Part Number is shown.

Part Number
4001203701
4001203703
4001203705
4001203733
4001203735
4001203763
4001203783
4001203791
4001203793
Part NumberVolume DiscountDays to ShipColor Color Detail
(Hat Body / Visor)
JAN Code Size Mass
(g)
Specification 1
18 Day(s) or more YellowSmoke4979058595195Free (55-62 cm)440Japan National Certification Approved Product
18 Day(s) or more WhiteSmoke4979058595164Free (55-62 cm)440Japan National Certification Approved Product
18 Day(s) or more GreenSmoke4979058595218Free (55-62 cm)440Japan National Certification Approved Product
18 Day(s) or more WhiteGreen4979058595188Free (55-62 cm)440Japan National Certification Approved Product
18 Day(s) or more GreenGreen4979058596260Free (55-62 cm)440Japan National Certification Approved Product
18 Day(s) or more WhiteBlue4548890042183Free (55-62 cm)440Japan National Certification Approved Product
18 Day(s) or more BlueSmoke4979058595201Free (55-62 cm)440Japan National Certification Approved Product
21 Day(s) or more YellowBrown4979058596253Free (55-62 cm)440Japan National Certification Approved Product
18 Day(s) or more WhiteBrown4979058595171Free (55-62 cm)440Japan National Certification Approved Product

Loading...

  1. 1

Basic Information

Product Model American Type Transparent Visor Yes Shield Surface / Slider Surface None
Vent Yes Shock Absorbing Liner (KP) Yes Material Quality Polycarbonate Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)