(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Helmet SC-11BV RA

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet SC-11BV RA

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Superior ventilation effect.
· With rain guard (raindrop prevention grooves).
· Available in a variety of colors.
[Applications]
· For general work (excluding electrical work).

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Size
    Free (55-62 cm)
  • Mass(g)
    380
  • Specification 1
    Japan National Certification Approved Product
Part Number
Color

Refine by

  • Yellow
  • Blue
  • White
  • Moss Green
  • Red
  • Clear
Quantity(Piece)

Refine by

  • Moss green
  • Sky Blue
  • Super white
  • Clear
JAN Code

Refine by

  • 4979058510297
  • 4979058510303
  • 4979058510310
  • 4979058510327
  • 4979058510358
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Yellow
-
4979058510297
11 Day(s) or more
-

Part Number : 4001201201
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058510297
  • Size
    Free (55-62 cm)
  • Mass(g)
    380
  • Specification 1
    Japan National Certification Approved Product
White
Super white
4979058510303
8 Day(s) or more
-

Part Number : 4001201204
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Quantity(Piece)
    Super white
  • JAN Code
    4979058510303
  • Size
    Free (55-62 cm)
  • Mass(g)
    380
  • Specification 1
    Japan National Certification Approved Product
Moss Green
Moss green
4979058510310
28 Day(s) or more
-

Part Number : 4001201205
Days to Ship 28 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Moss Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Quantity(Piece)
    Moss green
  • JAN Code
    4979058510310
  • Size
    Free (55-62 cm)
  • Mass(g)
    380
  • Specification 1
    Japan National Certification Approved Product
Red
-
4979058510327
28 Day(s) or more
-

Part Number : 4001201208
Days to Ship 28 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Red
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058510327
  • Size
    Free (55-62 cm)
  • Mass(g)
    380
  • Specification 1
    Japan National Certification Approved Product
Blue
Sky Blue
4979058510358
28 Day(s) or more
-

Part Number : 4001201234
Days to Ship 28 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    Yes
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    ABS resin
  • Quantity(Piece)
    Sky Blue
  • JAN Code
    4979058510358
  • Size
    Free (55-62 cm)
  • Mass(g)
    380
  • Specification 1
    Japan National Certification Approved Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)