(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective Glasses, 3M™ SecureFit™

Protective Glasses, 3M™ SecureFit™

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 3M proprietary stress distribution technology provides a comfortable fit for any face width.
· Outstanding comfort and safety provided by simply wearing this product - no adjustment necessary.

Basic Specifications

  • Shape
    Monocular glasses
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Anti-fogging processing
    Available
  • UV Cut
    Available
  • JAN Code
    4987580201576
  • Trusco Code
    469-5712
  • Features
    Thanks to 3M's unique stress distribution technology, it provides a comfortable fit for any face width. Adjustment is unnecessary, just apply for superb comfort and safety.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : SF201AF
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Anti-fogging processing
    Available
  • UV Cut
    Available
  • JAN Code
    4987580201576
  • Trusco Code
    469-5712
  • Features
    Thanks to 3M's unique stress distribution technology, it provides a comfortable fit for any face width. Adjustment is unnecessary, just apply for superb comfort and safety.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)