(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective Glasses, Curve

Protective Glasses, Curve

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Large lenses with face-fitting curve provide great fit and comfortable eye protection.
[Applications]
· Protects your eyes from airborne particles, etc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Clear
  • Temple Collar
    Clear
  • JAN Code
    9318330000180
  • Trusco Code
    772-4888
  • Base Curve
    10
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    Lenses are large and curve with the face for a good fit feeling and comfortable eye protection.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 1653801A
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Clear
  • Temple Collar
    Clear
  • JAN Code
    9318330000180
  • Trusco Code
    772-4888
  • Base Curve
    10
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    Lenses are large and curve with the face for a good fit feeling and comfortable eye protection.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)