(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective Glasses, Rush Seal Gasket

Protective Glasses, Rush Seal Gasket

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Ultra-light to ensure no discomfort, even when worn for long periods.
· Nose pad is adjustable.
· Can be fitted with a gasket to improve airtightness (sold separately).
[Applications]
· Protects your eyes from airborne particles, etc.

Basic Specifications

  • Shape
    Other
  • Standard
    ANSI
  • Other
    Option
  • Frame color
    Clear
  • Temple Collar
    Clear
  • JAN Code
    9318330001170
  • Trusco Code
    772-4837
  • Base Curve
    9
  • Application
    Protects eyes from flying objects, etc.
  • Features
    It is super lightweight and it is not a burden to use it for a long time. The nose pad is adjustable. A gasket that increases sealability (sold separately) can be installed.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 1652318
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Shape
    Other
  • Standard
    ANSI
  • Other
    Option
  • Frame color
    Clear
  • Temple Collar
    Clear
  • JAN Code
    9318330001170
  • Trusco Code
    772-4837
  • Base Curve
    9
  • Application
    Protects eyes from flying objects, etc.
  • Features
    It is super lightweight and it is not a burden to use it for a long time. The nose pad is adjustable. A gasket that increases sealability (sold separately) can be installed.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)