(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective Glasses, Rush

Protective Glasses, Rush

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Ultra-light to ensure no discomfort, even when worn for long periods.
· Nose pad is adjustable.
· Can be fitted with a gasket to improve airtightness (sold separately).
[Applications]
· Protects your eyes from airborne particles, etc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Frame color
    Clear
  • Temple Collar
    Clear
  • Base Curve
    9
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    It is super lightweight and it is not a burden to use it for a long time. The nose pad is adjustable. A gasket that increases sealability (sold separately) can be installed.
Part Number
Lens color

Refine by

  • Clear
  • Smoke
  • Clear
JAN Code

Refine by

  • 4580279032033
  • 9318330000807
  • Clear
Trusco Code

Refine by

  • 772-4811
  • 772-4802
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Clear
4580279032033
772-4802
12 Day(s)
-

Part Number : 1652301JP
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Clear
  • Temple Collar
    Clear
  • JAN Code
    4580279032033
  • Trusco Code
    772-4802
  • Base Curve
    9
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    It is super lightweight and it is not a burden to use it for a long time. The nose pad is adjustable. A gasket that increases sealability (sold separately) can be installed.
Smoke
9318330000807
772-4811
12 Day(s)
-

Part Number : 1652302A
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Smoke
  • Frame color
    Clear
  • Temple Collar
    Clear
  • JAN Code
    9318330000807
  • Trusco Code
    772-4811
  • Base Curve
    9
  • Nose Pad
    Available
  • Application
    Protects eyes from flying objects, etc.
  • Features
    It is super lightweight and it is not a burden to use it for a long time. The nose pad is adjustable. A gasket that increases sealability (sold separately) can be installed.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)