(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Helmet Equipped with Air Light High Ventilation Type, No Ventilation Holes, Made of PC, Transparent Visor

Helmet Equipped with Air Light High Ventilation Type, No Ventilation Holes, Made of PC, Transparent Visor

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A space has been created inside the helmet, preventing temperature and humidity rises.
· Uses a "thumb release mechanism" for simple replacement of interior lining by pressing a release button and sliding, enabling periodic replacement of interior lining.
· Grooves prevent rain from collecting, and also improve resistance against pressure from the sides.
· Equipped with "Air Light," shock absorbent liner with performance at the same level or better than those made of Styrofoam.

Basic Specifications

  • Specifications
    • STOCK
  • Vent
    None
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Head circumference(mm)
    530~620
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)
Part Number
Color

Refine by

  • Green
  • Blue
  • White
  • Clear
Visor Color

Refine by

  • Transparent Blue
  • Transparent Green
  • Transparent, gray
  • Clear
Visor Part Color

Refine by

  • Transparent, gray
  • Clear
JAN Code

Refine by

  • 4546721000906
  • 4546721000913
  • 4546721001088
  • 4546721001101
  • Clear
Trusco Code

Refine by

  • 493-5039
  • 493-5021
  • 758-3401
  • 758-3397
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
Transparent, gray
Transparent, gray
4546721000906
493-5021
1 Day(s)
-

Part Number : 161-JZV-V2-B1-J
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    Blue
  • Vent
    None
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Visor Color
    Transparent, gray
  • Visor Part Color
    Transparent, gray
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721000906
  • Trusco Code
    493-5021
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)
White
Transparent, gray
Transparent, gray
4546721000913
493-5039
1 Day(s)
-

Part Number : 161-JZV-V2-W3-J
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Vent
    None
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Visor Color
    Transparent, gray
  • Visor Part Color
    Transparent, gray
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721000913
  • Trusco Code
    493-5039
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)
Green
Transparent Green
-
4546721001088
758-3397
1 Day(s)
-

Part Number : 161-JZV-V3-G2-J
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    Green
  • Vent
    None
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Visor Color
    Transparent Green
  • Visor Part Color
    -
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721001088
  • Trusco Code
    758-3397
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)
White
Transparent Blue
-
4546721001101
758-3401
1 Day(s)
-

Part Number : 161-JZV-V5-W3-J
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Vent
    None
  • Width(mm)
    220
  • Height(mm)
    152
  • Length(mm)
    283
  • Visor Color
    Transparent Blue
  • Visor Part Color
    -
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721001101
  • Trusco Code
    758-3401
  • Features
    The structure that creates space inside the helmet also prevents temperature and humidity rise. Adopts "SAM release mechanism" which enables easy regular interior replacement simply by pressing the release button and sliding. Structure which is strong against side pressure, with grooves for raindrop prevention. Equipped with "Air light" which has performance equal to or higher than that of shock absorbing liner made of polystyrene foam.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls and from electricity)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)