(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Helmet with air light (High ventilation type, FRP made, American type)

Helmet with air light (High ventilation type, FRP made, American type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· A space has been created inside the helmet for smooth ventilation and to prevent temperature and humidity rises.
· Uses a "thumb release mechanism" for simple replacement of interior lining by pressing a release button and sliding, enabling periodic replacement of interior lining.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    American Type
  • Material Quality
    FRP resin
  • Width(mm)
    216
  • Height(mm)
    155
  • Length(mm)
    289
  • Head circumference(mm)
    530~620
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopting "SAM release mechanism" enables easy interior replacement, by simply sliding while pushing the release button with the thumb.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls)
  • Mass(g)
    385
Part Number
Color

Refine by

  • Blue
  • White
  • Clear
JAN Code

Refine by

  • 4546721001293
  • 4546721001316
  • Clear
Trusco Code

Refine by

  • 758-3257
  • 758-3249
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
4546721001316
758-3249
1 Day(s)
-

Part Number : 101-JPZ-B1-J
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Material Quality
    FRP resin
  • Width(mm)
    216
  • Height(mm)
    155
  • Length(mm)
    289
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721001316
  • Trusco Code
    758-3249
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopting "SAM release mechanism" enables easy interior replacement, by simply sliding while pushing the release button with the thumb.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls)
  • Mass(g)
    385
White
4546721001293
758-3257
12 Day(s)
-

Part Number : 101-JPZ-W1-J
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Material Quality
    FRP resin
  • Width(mm)
    216
  • Height(mm)
    155
  • Length(mm)
    289
  • Head circumference(mm)
    530~620
  • JAN Code
    4546721001293
  • Trusco Code
    758-3257
  • Features
    By creating a space inside the helmet, it provides smooth ventilation and prevents temperature and humidity rise. Adopting "SAM release mechanism" enables easy interior replacement, by simply sliding while pushing the release button with the thumb.
  • Specifications
    Product complies with the "Standard for Safety Helmets" (for protection against airborne and dropped objects as well as for protection in case of falls)
  • Mass(g)
    385

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)