(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Earplug Case φ20x65 mm

Earplug Case φ20x65 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Comes in handy when storing or carrying earplugs.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Earplugs
  • Other
    Option
  • Width(mm)
    20
  • Depth(mm)
    20
  • Height(mm)
    65
  • JAN Code
    4989999376692
  • Trusco Code
    763-0140
  • Features
    Comes in handy when storing or carrying earplugs.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TMC-02
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Earplugs
  • Other
    Option
  • Width(mm)
    20
  • Depth(mm)
    20
  • Height(mm)
    65
  • JAN Code
    4989999376692
  • Trusco Code
    763-0140
  • Features
    Comes in handy when storing or carrying earplugs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for storage earplugs and carrying around.

Specification

●W x D x H(mm):20 x 20 x 65
●SPQ(piece):10

Materials

●Polypropylene

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)