(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Chin-Style Small Gas Mask

Chin-Style Small Gas Mask

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Gas mask with speaking apparatus.
[Features]
· With speaking apparatus, to enable clear conversation while mask is worn.
· Direct-coupling type compact CS mask body with 1 canister.
· Select from 3 sizes (S, M, L), for further improved wearability.
· Standard canisters/CA-104N2 series can be mounted.
· Based on the maximum allowable concentration of the toxic gas, etc., select and mount a canister to the mask body suited to the work environment.
[Applications]
· For work where toxic gases are generated at low concentrations.
· Environmental concentrations of toxic substances: 0.1% (1,000 ppm) or less (however, radiation exposure limits are 10 times lower).

Basic Specifications

Part Number
Length x Width(mm)

Refine by

  • 190×158
  • 196×141
  • Clear
JAN Code

Refine by

  • 4959382002521
  • 4959382117720
  • Clear
Trusco Code

Refine by

  • 489-6157
  • 489-6149
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
196×141
4959382002521
489-6149
12 Day(s)
-

Part Number : GM166
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Length x Width(mm)
    196×141
  • Size
    M
  • JAN Code
    4959382002521
  • Trusco Code
    489-6149
  • Mass(g)
    620
  • Test Concentration 2
    CA-1042 Series
  • Specifications
    No. TN413
190×158
4959382117720
489-6157
12 Day(s)
-

Part Number : GM185C-M
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Length x Width(mm)
    190×158
  • Size
    M
  • JAN Code
    4959382117720
  • Trusco Code
    489-6157
  • Mass(g)
    430
  • Test Concentration 2
    CA-1042 Series, CA-108 Series
  • Specifications
    No. TN415

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)