(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Disposable Dust Mask, with Exhaust Valve, Inhalation Resistance (Pa) 60 or Under

Disposable Dust Mask, with Exhaust Valve, Inhalation Resistance (Pa) 60 or Under【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· This item is ideal for use in hot areas with heavy work volume.
· When the protective glasses are worn, they reduce cloudiness due to exhalation.
· When the protective glasses are worn, they reduce cloudiness due to exhalation.
[Applications]
· Work that produces metal-welding fumes.

(i)Caution

  • Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Basic Specifications

  • Specifications
    • STOCK
  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    118×135
  • Intake Resistance(Pa)
    60 or Less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999383874
  • Trusco Code
    767-3914
  • National Certification
    National Certification DS2, Qualified Product (No. TM624)
  • Usage limit time
    12 hours

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

10 Pieces Per Package

Part Number : T37A-DS2
Days to Ship Quote
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    118×135
  • Intake Resistance(Pa)
    60 or Less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999383874
  • Trusco Code
    767-3914
  • National Certification
    National Certification DS2, Qualified Product (No. TM624)
  • Usage limit time
    12 hours

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for working at hot on site and with a lot of activity.

Usage

●Work which generates metal welding fumes.

Specification

●Particle Collection Efficiency(%):95 or more
●Intake Resistance(Pa):60 or less
●Q'ty Per Box(sheet):10
●Time Limit of Working: 12 hours
●National Certification DS2 Accepted Product(No. TM624)
●Head Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)