(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Natural Rubber Thick with Fleece Lining

Natural Rubber Thick with Fleece Lining

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Nearly all proteins, which can cause rough hands, have been broken down and removed from these gloves.
· Processed to eliminate bacteria.
[Applications]
· Food processing.
· Light work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Length of Middle Finger(cm)
    35
  • Material
    Natural Rubber, Back: Cotton (Bristles)
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • [M]M
  • L
  • Clear
Total Length(cm)

Refine by

  • Green
  • Pink
  • Clear
Palm perimeter(cm)

Refine by

  • 20.2
  • 22.1
  • Clear
Color

Refine by

  • 7.5
  • 8
  • Clear
JAN Code

Refine by

  • 4904510668032
  • 4904510668049
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
[M] M
Pink
20.2
7.5
4904510668032
1 Day(s)
-

Part Number : 6803
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    [M] M
  • Total Length(cm)
    Pink
  • Length of Middle Finger(cm)
    35
  • Palm perimeter(cm)
    20.2
  • Color
    7.5
  • JAN Code
    4904510668032
  • Trusco Code
    473-5480
  • Mass(g)
    80
  • Material
    Natural Rubber, Back: Cotton (Bristles)
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant
1 Pair
L
Green
22.1
8
4904510668049
1 Day(s)
-

Part Number : 6804
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    Green
  • Length of Middle Finger(cm)
    35
  • Palm perimeter(cm)
    22.1
  • Color
    8
  • JAN Code
    4904510668049
  • Trusco Code
    473-5498
  • Mass(g)
    85
  • Material
    Natural Rubber, Back: Cotton (Bristles)
  • Mass(g/box)
    0.45
  • Specification details
    Food Sanitation Law Compliant

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)