(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Solvent Resistant Gloves NO.3

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Solvent Resistant Gloves
Part Number: NO.3

Standard Unit Price: - Special Price -
Quantity: 1 Pair
Days to Ship: 1 Day(s)

[Features]
· Polyurethane gloves with a wide variety of uses from handling natural oils to chemical oils.
· Lightweight, solid, easy to use and has excellent durability against various organic solvents.
· Uses a special non-slip processing for excellent grip force.
[Applications]
· Parts cleaning, painting and printing.

Specifications of NO.3

  • Product Model
    Polyurethane
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    Free
  • Around Palm(cm)
    23.2
  • Color
    Gray/White
  • Total Length(cm)
    33
  • Length of Middle Finger(cm)
    8.3
  • Thickness(mm)
    1.15
  • JAN Code
    4907026191070
  • Trusco Code
    480-0885
  • Mass(g)
    106
  • Material List
    Polyurethane Resin
  • Lining Material
    Knitted Cotton Fabric

Please check the type/dimensions/specifications of the part NO.3 in the Solvent Resistant Gloves series.

Products like this...

Part Number
NO.1
Part NumberMinimum order quantityVolume DiscountDays to ShipTotal Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) 1 Day(s) 267.94907026191025480-087790-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)