(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Thin Rubber Gloves, Extra-thin Vinyl Gloves With Powder (100 Pcs.)

Thin Rubber Gloves, Extra-thin Vinyl Gloves With Powder (100 Pcs.)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Flexible, comfortable, oil-resistant, ultra-thin vinyl gloves with powder (100-pack).

[Features]
· Flexibility and light weight make it ideal for detailed fingertip work.
· Economical, disposable ambidextrous gloves for easy use when needed.

[Application]
· Detailed light work with oil.
· Pet shops, barber / beauty salons, flower stores, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Color
    Semi-Transparent
  • Total Length(cm)
    23.0
  • Thickness(mm)
    0.09
  • Material List
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 17.0
  • 19.0
  • 21.0
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.2
  • 8.0
  • 8.8
  • Clear
JAN Code

Refine by

  • 4907026078821
  • 4907026078845
  • 4907026078869
  • Clear
Trusco Code

Refine by

  • 474-6732
  • 474-6724
  • 474-6716
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
L
21.0
8.8
4907026078869
474-6716
1 Day(s)
-

Part Number : 788-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Size
    L
  • Around Palm(cm)
    21.0
  • Color
    Semi-Transparent
  • Total Length(cm)
    23.0
  • Length of Middle Finger(cm)
    8.8
  • Thickness(mm)
    0.09
  • JAN Code
    4907026078869
  • Trusco Code
    474-6716
  • Mass(g)
    580
  • Material List
    Polyvinyl Chloride (PVC)
1 Box (100 Sheets)
M
19.0
8.0
4907026078845
474-6724
1 Day(s)
-

Part Number : 788-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Size
    M
  • Around Palm(cm)
    19.0
  • Color
    Semi-Transparent
  • Total Length(cm)
    23.0
  • Length of Middle Finger(cm)
    8.0
  • Thickness(mm)
    0.09
  • JAN Code
    4907026078845
  • Trusco Code
    474-6724
  • Mass(g)
    530
  • Material List
    Polyvinyl Chloride (PVC)
1 Box (100 Sheets)
S
17.0
7.2
4907026078821
474-6732
1 Day(s)
-

Part Number : 788-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Thin Rubber
  • The intended use
    Disposable
  • Size
    S
  • Around Palm(cm)
    17.0
  • Color
    Semi-Transparent
  • Total Length(cm)
    23.0
  • Length of Middle Finger(cm)
    7.2
  • Thickness(mm)
    0.09
  • JAN Code
    4907026078821
  • Trusco Code
    474-6732
  • Mass(g)
    480
  • Material List
    Polyvinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)