(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cow Split Leather Gloves, 107AP

Cow Split Leather Gloves, 107AP

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Cut, wear, friction, heat and oil stain resistant. Sturdy and long-lasting.
· Split leather patch at the base of the thumb.
[Applications]
· For heavy work, such as construction, civil engineering, the iron and steel industry, mechanical work, welding and landscaping.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • Free
  • M
  • LL
  • Clear
Total Length(cm)

Refine by

  • 22.5
  • 24
  • 24.5
  • Clear
Around Palm(cm)

Refine by

  • 22
  • 23
  • 24
  • Clear
Length of Middle Finger(cm)

Refine by

  • 8
  • 8.7
  • 9
  • Clear
Material Quality

Refine by

  • Cattle Split Leather
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Free
24
23
8.7
Cattle Split Leather
1 Day(s)
-

Part Number : 107AP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8.7
  • Thickness(mm)
    1.4
  • Color
    White
  • Material Quality
    Cattle Split Leather
  • Weight (g)
    -
  • Material 1
    -
  • Cuff type
    -
  • How to Sew
    -
  • JAN Code
    4957520512000
  • Trusco Code
    308-7247
  • Mass(g)
    180
  • Remark
    Back Seam, Base of Thumb
-
LL
24.5
24
9
-
1 Day(s)
-

Part Number : 4110055
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    LL
  • Total Length(cm)
    24.5
  • Around Palm(cm)
    24
  • Length of Middle Finger(cm)
    9
  • Thickness(mm)
    1.4
  • Color
    White
  • Material Quality
    -
  • Weight (g)
    190.000
  • Material 1
    Cow split leather
  • Cuff type
    sleeveless
  • How to Sew
    Back seam
  • JAN Code
    4957520512055
  • Trusco Code
    789-4783
  • Mass(g)
    -
  • Remark
    -
  • Amount Of Content
    -
-
M
22.5
22
8
-
1 Day(s)
-

Part Number : 4110056
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    Cut Resistance
  • Leather Glove Types
    Split Leather
  • Size
    M
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8
  • Thickness(mm)
    1.4
  • Color
    White
  • Material Quality
    -
  • Weight (g)
    170.000
  • Material 1
    Cow split leather
  • Cuff type
    sleeveless
  • How to Sew
    Back seam
  • JAN Code
    4957520512048
  • Trusco Code
    789-4791
  • Mass(g)
    -
  • Remark
    -
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)