(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heavy Duty Leather Gloves (Elastic Cuff 3 Pair)

Heavy Duty Leather Gloves (Elastic Cuff 3 Pair)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Gloves made from split leather with superior wear resistance, that adapt to the hands the more they are worn.
· Gloves with jersey at the wrists to improve workability.
[Applications]
· For automotive-related work.
· For the iron and steel industry, shipbuilding and welding.
· For civil engineering and construction.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Total Length(cm)
    22
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.3
  • Thickness(mm)
    1.1
  • JAN Code
    4907026009566
  • Trusco Code
    474-6414
  • Mass(g)
    285
  • Material Quality
    Cattle Split Leather
  • Specification Details
    Cuffs: Rubber tuck type
  • Amount Of Content
    1 Bag (3 Pairs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Pairs)
1 Day(s)
-

Part Number : 105-3P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    Free
  • Color
    Gray
  • Total Length(cm)
    22
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.3
  • Thickness(mm)
    1.1
  • JAN Code
    4907026009566
  • Trusco Code
    474-6414
  • Mass(g)
    285
  • Material Quality
    Cattle Split Leather
  • Specification Details
    Cuffs: Rubber tuck type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)