• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Aramid Gloves TFN

Aramid Gloves TFN

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Aramid fiber functionality provides wear resistance, heat resistance, and flame retardance.
· Nitrile coated to allow exceptional oil grip.
[Applications]
· Metal machining.
· Glass work.

Basic Specifications

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    Configurable
  • Details Type
    NBR Coating
  • Overall Length(cm)
    25
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Yellow
  • Thickness(mm)
    1.5
  • JAN Code
    4989999395723
  • Trusco Code
    770-0334
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
2 Day(s)
-

Part Number : TFN-2
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    Configurable
  • Details Type
    NBR Coating
  • Overall Length(cm)
    25
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Yellow
  • Thickness(mm)
    1.5
  • JAN Code
    4989999395723
  • Trusco Code
    770-0334
  • Mass(g)
    66
  • Specification details
    Cut resistance level 3
  • Material
    Polyamide/Spandex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)