(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Glass Fiber Gloves Nitrile Palm Coating

Glass Fiber Gloves Nitrile Palm Coating

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Excellent cutting resistance to protect hands from knives, slicers, and glass.
· Achieves a lighter weight and good stretchiness.
· Foam nitrile coating provides exceptional oil grip strength.
[Applications]
· Metal machining.
· Glass work.

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Color
    Gray
  • Thickness(mm)
    1.4
  • Specification details
    Cut resistance level 5, EN388 (CE4544)
  • Glove part
    Glass Fiber/HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 22
  • 23
  • 24
  • Clear
Palm perimeter(cm)

Refine by

  • 17
  • 18
  • 19
  • Clear
Middle finger length(cm)

Refine by

  • 7
  • 7.5
  • 8
  • Clear
JAN Code

Refine by

  • 4989999395945
  • 4989999395952
  • 4989999395969
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24
19
8
4989999395969
1 Day(s)
-

Part Number : TGL-5295Z-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Gray
  • Thickness(mm)
    1.4
  • JAN Code
    4989999395969
  • Trusco Code
    770-0890
  • Mass(g)
    72
  • Specification details
    Cut resistance level 5, EN388 (CE4544)
  • Glove part
    Glass Fiber/HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)
1 Pair
M
23
18
7.5
4989999395952
1 Day(s)
-

Part Number : TGL-5295Z-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    M
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.5
  • Color
    Gray
  • Thickness(mm)
    1.4
  • JAN Code
    4989999395952
  • Trusco Code
    770-0938
  • Mass(g)
    68
  • Specification details
    Cut resistance level 5, EN388 (CE4544)
  • Glove part
    Glass Fiber/HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)
1 Pair
S
22
17
7
4989999395945
1 Day(s)
-

Part Number : TGL-5295Z-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    S
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7
  • Color
    Gray
  • Thickness(mm)
    1.4
  • JAN Code
    4989999395945
  • Trusco Code
    770-0946
  • Mass(g)
    64
  • Specification details
    Cut resistance level 5, EN388 (CE4544)
  • Glove part
    Glass Fiber/HPPE/Polyester/Spandex
  • Slip prevention part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)