(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Reflective arrow board for cone

Reflective arrow board for cone

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Installation is easy, just hang it around the cone.
· Since the metal fittings on the back are collapsible, storing does not take up space and is also convenient for carrying.
[Applications]
· Used for indicating the direction vehicles and pedestrians must travel.

Basic Specifications

  • Product Type
    Color Cone Options
  • Color
    Red/White
  • Width x Height(mm)
    500×300
  • Display Content
    Arrow
  • JAN Code
    4580284634581
  • Trusco Code
    481-2344
  • Specifications
    Entire Surface Reflection
  • Application
    It is used to indicate the direction that a vehicle or pedestrian is traveling.
  • Features
    Easy installation by pushing onto the cone from above. The foldable back bracket means is does not take up much storage space and is convenient to carry.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 6005
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Red/White
  • Width x Height(mm)
    500×300
  • Display Content
    Arrow
  • JAN Code
    4580284634581
  • Trusco Code
    481-2344
  • Specifications
    Entire Surface Reflection
  • Application
    It is used to indicate the direction that a vehicle or pedestrian is traveling.
  • Features
    Easy installation by pushing onto the cone from above. The foldable back bracket means is does not take up much storage space and is convenient to carry.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)