(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mini Portable Sheet Type Automatic Winding Barrier Reel (with Magnet)

Mini Portable Sheet Type Automatic Winding Barrier Reel (with Magnet)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Automatic winding sheet reel with sheet lock function, for regulating no-entry areas, has the most compact size in the industry.
[Features]
· Convenient automatic winding for sheet stowing.
· Lightweight 150 g, carrying is easy, rain resistant and can be used outdoors.
· High design value of out-of-the-ordinary ellipse form.
· Powerful neodymium magnet for easily attaching to iron parts.
[Applications]
· For entry restriction or demarcation of factories, power plants, elevator inspections, repairs and cleaning.
· To prevent unauthorized entry to dangerous locations at construction sites.
· Wide range of possible applications, such as restricting entry or guiding the flow of people and objects.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    57×87
  • Sheet Width(mm)
    50
  • Sheet Thickness(mm)
    0.2
  • Sheet Stroke(m)
    2.7
  • Mass(g)
    150
  • Features
    Rolls up automatically for easy storage. Strong against rain so it can be used outdoors. Easy to carry at only 150 g. Intuitive and outstanding half-circle design. Powerful neodymium magnet allows items to be mounted on the metal part. Smallest in the industry--compact enough to fit in your palm. Comes with a sheet lock function.
  • Use
    Used at construction sites.to prohibit trespassing to a dangerous place.
  • Magnet
    Magnet (Neodymium Magnet) Included
  • Specifications
    With Strap Hole, Compatible with Customized Sheets
Part Number
Display Content

Refine by

  • Danger◆ Do Not Enter
  • Stripe
  • ○ Keep out while work is ongoing
  • ○ No admittance to unauthorized personnel
  • Clear
JAN Code

Refine by

  • 4993091101656
  • 4993091101663
  • 4993091101670
  • 4993091101687
  • Clear
Trusco Code

Refine by

  • 481-2085
  • 481-2077
  • 481-2069
  • 481-2051
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Stripe
4993091101656
481-2051
1 Day(s)
-

Part Number : BRMS-5027A
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    57×87
  • Sheet Width(mm)
    50
  • Display Content
    Stripe
  • Sheet Thickness(mm)
    0.2
  • Sheet Stroke(m)
    2.7
  • JAN Code
    4993091101656
  • Trusco Code
    481-2051
  • Mass(g)
    150
  • Features
    Rolls up automatically for easy storage. Strong against rain so it can be used outdoors. Easy to carry at only 150 g. Intuitive and outstanding half-circle design. Powerful neodymium magnet allows items to be mounted on the metal part. Smallest in the industry--compact enough to fit in your palm. Comes with a sheet lock function.
  • Use
    Used at construction sites.to prohibit trespassing to a dangerous place.
  • Magnet
    Magnet (Neodymium Magnet) Included
  • Specifications
    With Strap Hole, Compatible with Customized Sheets
Danger◆ Do Not Enter
4993091101663
481-2069
1 Day(s)
-

Part Number : BRMS-5027B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    57×87
  • Sheet Width(mm)
    50
  • Display Content
    Danger◆ Do Not Enter
  • Sheet Thickness(mm)
    0.2
  • Sheet Stroke(m)
    2.7
  • JAN Code
    4993091101663
  • Trusco Code
    481-2069
  • Mass(g)
    150
  • Features
    Rolls up automatically for easy storage. Strong against rain so it can be used outdoors. Easy to carry at only 150 g. Intuitive and outstanding half-circle design. Powerful neodymium magnet allows items to be mounted on the metal part. Smallest in the industry--compact enough to fit in your palm. Comes with a sheet lock function.
  • Use
    Used at construction sites.to prohibit trespassing to a dangerous place.
  • Magnet
    Magnet (Neodymium Magnet) Included
  • Specifications
    With Strap Hole, Compatible with Customized Sheets
○ Keep out while work is ongoing
4993091101670
481-2077
Quote
-

Part Number : BRMS-5027C
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    57×87
  • Sheet Width(mm)
    50
  • Display Content
    ○ Keep out while work is ongoing
  • Sheet Thickness(mm)
    0.2
  • Sheet Stroke(m)
    2.7
  • JAN Code
    4993091101670
  • Trusco Code
    481-2077
  • Mass(g)
    150
  • Features
    Rolls up automatically for easy storage. Strong against rain so it can be used outdoors. Easy to carry at only 150 g. Intuitive and outstanding half-circle design. Powerful neodymium magnet allows items to be mounted on the metal part. Smallest in the industry--compact enough to fit in your palm. Comes with a sheet lock function.
  • Use
    Used at construction sites.to prohibit trespassing to a dangerous place.
  • Magnet
    Magnet (Neodymium Magnet) Included
  • Specifications
    With Strap Hole, Compatible with Customized Sheets
○ No admittance to unauthorized personnel
4993091101687
481-2085
Quote
-

Part Number : BRMS-5027D
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Width x Height(mm)
    57×87
  • Sheet Width(mm)
    50
  • Display Content
    ○ No admittance to unauthorized personnel
  • Sheet Thickness(mm)
    0.2
  • Sheet Stroke(m)
    2.7
  • JAN Code
    4993091101687
  • Trusco Code
    481-2085
  • Mass(g)
    150
  • Features
    Rolls up automatically for easy storage. Strong against rain so it can be used outdoors. Easy to carry at only 150 g. Intuitive and outstanding half-circle design. Powerful neodymium magnet allows items to be mounted on the metal part. Smallest in the industry--compact enough to fit in your palm. Comes with a sheet lock function.
  • Use
    Used at construction sites.to prohibit trespassing to a dangerous place.
  • Magnet
    Magnet (Neodymium Magnet) Included
  • Specifications
    With Strap Hole, Compatible with Customized Sheets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)