(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Telescopic Guard Bar

Telescopic Guard Bar

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· The length extends and retracts in the range of 1.2 m to 2 m.
· It can be installed simply by passing the ring section through the cone.
[Applications]
· At construction sites and parking lots.

Basic Specifications

  • Product Type
    Color Cone Options
  • Width(mm)
    34
  • Length(m)
    1.2 to 2.0
  • Mass(g)
    449
  • Features
    The length extends and retracts in the range of 1.2 m to 2 m. It can be installed simply by passing the ring section through the cone.
  • Application
    At construction sites and parking lots.
Part Number
Color

Refine by

  • Yellow/Black
  • Red/White
  • Green/White
  • Clear
JAN Code

Refine by

  • 4989999369403
  • 4989999369410
  • 4989999369427
  • Clear
Trusco Code

Refine by

  • 759-6715
  • 759-6707
  • 759-6693
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Green/White
4989999369427
759-6715
30 Day(s)
-

Part Number : TGBS-GW-20
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Green/White
  • Width(mm)
    34
  • Length(m)
    1.2 to 2.0
  • JAN Code
    4989999369427
  • Trusco Code
    759-6715
  • Mass(g)
    449
  • Features
    The length extends and retracts in the range of 1.2 m to 2 m. It can be installed simply by passing the ring section through the cone.
  • Application
    At construction sites and parking lots.
Red/White
4989999369410
759-6707
30 Day(s)
-

Part Number : TGBS-RW-20
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Red/White
  • Width(mm)
    34
  • Length(m)
    1.2 to 2.0
  • JAN Code
    4989999369410
  • Trusco Code
    759-6707
  • Mass(g)
    449
  • Features
    The length extends and retracts in the range of 1.2 m to 2 m. It can be installed simply by passing the ring section through the cone.
  • Application
    At construction sites and parking lots.
Yellow/Black
4989999369403
759-6693
30 Day(s)
-

Part Number : TGBS-YB-20
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Yellow/Black
  • Width(mm)
    34
  • Length(m)
    1.2 to 2.0
  • JAN Code
    4989999369403
  • Trusco Code
    759-6693
  • Mass(g)
    449
  • Features
    The length extends and retracts in the range of 1.2 m to 2 m. It can be installed simply by passing the ring section through the cone.
  • Application
    At construction sites and parking lots.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)