(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Barrier Line (For Chain Stand T-CS Series) Body Only

Barrier Line (For Chain Stand T-CS Series) Body Only

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Just by fixing it at the chain stand (TRUSCO T-CS series), you can control the area marked using marking tape (non-stick).
· The tape can be stored in the main unit. (Hand winding type)
· As the tape can be connected in 7 directions, it is possible to partition with various layout patterns.
· Marking tapes can be easily replaced and installed with commercially available tapes.
· Includes 2 tapping screws to affix the main body and cone.

Basic Specifications

  • Product Type 1
    Other
  • Color
    Other
  • Height x Width(mm×mm)
    255×98
  • Color Details
    Gray
  • JAN Code
    4989999367935
  • Trusco Code
    759-6502
  • Features
    Just by fixing it at the chain stand (TRUSCO T-CS series), you can control the area marked using marking tape (non-sticky). Tape can be stored in the main body. (Hand winding type) As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. It has 2 tapping screws to fix the main body and the cone.
  • Specifications
    With tape clip (1 pc)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : TST-BR
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type 1
    Other
  • Color
    Other
  • Height x Width(mm×mm)
    255×98
  • Color Details
    Gray
  • JAN Code
    4989999367935
  • Trusco Code
    759-6502
  • Features
    Just by fixing it at the chain stand (TRUSCO T-CS series), you can control the area marked using marking tape (non-sticky). Tape can be stored in the main body. (Hand winding type) As the tape can be connected in 7 directions, it is possible to partition with various layout patterns. Marking tapes can be easily replaced and installed with commercially available tapes. It has 2 tapping screws to fix the main body and the cone.
  • Specifications
    With tape clip (1 pc)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)