(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Colored Plastic Pole Colored Plastic Chain

Colored Plastic Pole Colored Plastic Chain

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Includes joint parts for connecting chains.
[Applications]
· No trespassing sign.
· Guiding pedestrians and vehicles.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    8×2
  • Mass(g)
    230
  • Features
    With joint parts for connecting chains together.
  • Use
    No entry display. Guidance for pedestrians and vehicles.
Part Number
Color

Refine by

  • Yellow
  • Black
  • Blue
  • White
  • Red
  • Clear
Height x Width(mm×mm)

Refine by

  • ×
  • Clear
JAN Code

Refine by

  • 4968124208855
  • 4968124208862
  • 4968124208879
  • 4968124208886
  • 4968124208893
  • Clear
Trusco Code

Refine by

  • 470-5998
  • 470-5980
  • 470-5971
  • 470-5963
  • 470-5955
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Red
-
4968124208855
470-5955
12 Day(s)
-

Part Number : CP22
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    8×2
  • Color
    Red
  • Height x Width(mm×mm)
    -
  • JAN Code
    4968124208855
  • Trusco Code
    470-5955
  • Mass(g)
    230
  • Features
    With joint parts for connecting chains together.
  • Use
    No entry display. Guidance for pedestrians and vehicles.
Yellow
-
4968124208862
470-5963
1 Day(s)
-

Part Number : CP23
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    8×2
  • Color
    Yellow
  • Height x Width(mm×mm)
    -
  • JAN Code
    4968124208862
  • Trusco Code
    470-5963
  • Mass(g)
    230
  • Features
    With joint parts for connecting chains together.
  • Use
    No entry display. Guidance for pedestrians and vehicles.
Blue
-
4968124208879
470-5971
12 Day(s)
-

Part Number : CP24
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    8×2
  • Color
    Blue
  • Height x Width(mm×mm)
    -
  • JAN Code
    4968124208879
  • Trusco Code
    470-5971
  • Mass(g)
    230
  • Features
    With joint parts for connecting chains together.
  • Use
    No entry display. Guidance for pedestrians and vehicles.
White
-
4968124208886
470-5980
12 Day(s)
-

Part Number : CP25
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    8×2
  • Color
    White
  • Height x Width(mm×mm)
    -
  • JAN Code
    4968124208886
  • Trusco Code
    470-5980
  • Mass(g)
    230
  • Features
    With joint parts for connecting chains together.
  • Use
    No entry display. Guidance for pedestrians and vehicles.
Black
×
4968124208893
470-5998
12 Day(s)
-

Part Number : CP26
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    8×2
  • Color
    Black
  • Height x Width(mm×mm)
    ×
  • JAN Code
    4968124208893
  • Trusco Code
    470-5998
  • Mass(g)
    230
  • Features
    With joint parts for connecting chains together.
  • Use
    No entry display. Guidance for pedestrians and vehicles.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)