(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Frame Curing Material, Catch Cover

Frame Curing Material, Catch Cover【50 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Does not damage easily, lightweight and impact-resistant.
· No taping required. Easy to mount and remove. Light and easy to cut.
[Applications]
· Covering door pillars, counters, railings and frames.

Basic Specifications

  • Color
    Yellow
  • Mounting Method
    Plug-In Type
  • Thickness (mm)
    10
  • Color Details
    Lemon
  • Width(mm)
    50
  • Length(mm)
    1700
  • JAN Code
    4560260211050
  • Trusco Code
    473-9124
  • Application
    For curing parts of door frames, counters, handrails, frames etc.
  • Features
    It is scratch-resistant, lightweight and has great impact resistance. Does not require tape. Easy to install and remove. Lightweight and easy to cut.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
30 Day(s)
-

50 Pieces Per Package

Part Number : 17
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

  • Color
    Yellow
  • Mounting Method
    Plug-In Type
  • Thickness (mm)
    10
  • Color Details
    Lemon
  • Width(mm)
    50
  • Length(mm)
    1700
  • JAN Code
    4560260211050
  • Trusco Code
    473-9124
  • Application
    For curing parts of door frames, counters, handrails, frames etc.
  • Features
    It is scratch-resistant, lightweight and has great impact resistance. Does not require tape. Easy to install and remove. Lightweight and easy to cut.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)