(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Eco Uni-Board Type Hazardous Material Mark

Eco Uni-Board Type Hazardous Material Mark

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Displays based on dangerous goods regulations.
[Applications]
· Trunks and tankers.

Basic Specifications

  • Material (Body)
    Polypropylene (PP)
  • Display Content
    Other
  • Mount Specification
    Other
  • Mount Specification
    4 Holes
  • Number of Pieces Per Pack
    4 mm Ф Hole 4 Corners (Reflective Bead Lettering)
  • Use
    For trucks and tanker lorries.
  • Material Details
    Recycled Polypropylene
  • Mass(g)
    200
  • Notes
    Screws and tape sold separately.
  • Features
    Displays based on dangerous material rules.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Other Classifications of Dangerous Material
  • Small Quantity Hazardous Material Storage and Handling Office / Category: Horizontal Type
  • Small Quantity Hazardous Material Storage and Handling Office / Category: Vertical Type
  • Small Quantity Hazardous Material Storage and Handling Office/Vertical Type
  • Clear
Longitudinal(mm)

Refine by

  • 300
  • 600
  • Clear
Side(mm)

Refine by

  • 300
  • 600
  • Clear
JAN Code

Refine by

  • 4582183904123
  • 4582183904130
  • 4582183904147
  • 4582183904161
  • Clear
Trusco Code

Refine by

  • 371-7607
  • 371-7585
  • 371-7577
  • 371-7569
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Small Quantity Hazardous Material Storage and Handling Office / Category: Vertical Type
600
300
4582183904123
371-7569
12 Day(s)
-

Part Number : 830-18
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material (Body)
    Polypropylene (PP)
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Small Quantity Hazardous Material Storage and Handling Office / Category: Vertical Type
  • Mount Specification
    4 Holes
  • Longitudinal(mm)
    600
  • Side(mm)
    300
  • JAN Code
    4582183904123
  • Trusco Code
    371-7569
  • Number of Pieces Per Pack
    4 mm Ф Hole 4 Corners (Reflective Bead Lettering)
  • Use
    For trucks and tanker lorries.
  • Material Details
    Recycled Polypropylene
  • Mass(g)
    200
  • Notes
    Screws and tape sold separately.
  • Features
    Displays based on dangerous material rules.
1 pc.
Other Classifications of Dangerous Material
600
300
4582183904130
371-7577
12 Day(s)
-

Part Number : 830-19
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material (Body)
    Polypropylene (PP)
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Other Classifications of Dangerous Material
  • Mount Specification
    4 Holes
  • Longitudinal(mm)
    600
  • Side(mm)
    300
  • JAN Code
    4582183904130
  • Trusco Code
    371-7577
  • Number of Pieces Per Pack
    4 mm Ф Hole 4 Corners (Reflective Bead Lettering)
  • Use
    For trucks and tanker lorries.
  • Material Details
    Recycled Polypropylene
  • Mass(g)
    200
  • Notes
    Screws and tape sold separately.
  • Features
    Displays based on dangerous material rules.
1 pc.
Small Quantity Hazardous Material Storage and Handling Office/Vertical Type
600
300
4582183904147
371-7585
12 Day(s)
-

Part Number : 830-34
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material (Body)
    Polypropylene (PP)
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Small Quantity Hazardous Material Storage and Handling Office/Vertical Type
  • Mount Specification
    4 Holes
  • Longitudinal(mm)
    600
  • Side(mm)
    300
  • JAN Code
    4582183904147
  • Trusco Code
    371-7585
  • Number of Pieces Per Pack
    4 mm Ф Hole 4 Corners (Reflective Bead Lettering)
  • Use
    For trucks and tanker lorries.
  • Material Details
    Recycled Polypropylene
  • Mass(g)
    200
  • Notes
    Screws and tape sold separately.
  • Features
    Displays based on dangerous material rules.
1 pc.
Small Quantity Hazardous Material Storage and Handling Office / Category: Horizontal Type
300
600
4582183904161
371-7607
12 Day(s)
-

Part Number : 830-53
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material (Body)
    Polypropylene (PP)
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Small Quantity Hazardous Material Storage and Handling Office / Category: Horizontal Type
  • Mount Specification
    4 Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • JAN Code
    4582183904161
  • Trusco Code
    371-7607
  • Number of Pieces Per Pack
    4 mm Ф Hole 4 Corners (Reflective Bead Lettering)
  • Use
    For trucks and tanker lorries.
  • Material Details
    Recycled Polypropylene
  • Mass(g)
    200
  • Notes
    Screws and tape sold separately.
  • Features
    Displays based on dangerous material rules.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)