(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Swing marker with bracket plain white and solid yellow

Swing marker with bracket plain white and solid yellow

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The soft board features a special border construction that swings forward and backwards and does not interfere with walking.
· The included clamp makes mounting simple. (For use with both Ø48.6 and Ø42.7 piping)
· The sign board utilizes special soft, supple plastic board.
[Applications]
· Warnings and displays in locations where work personnel pass.

Basic Specifications

  • Product Model
    Safety Sign
  • Display Content
    Other
  • Mount Specification
    Other
  • Mounting Type
    Clamp retention
  • Longitudinal(mm)
    300
  • Side(mm)
    400
  • Quantity Per Set(Piece)
    3mm
  • Mass(g)
    870
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Display Content Details

Refine by

  • White, Plain
  • Yellow solid
  • Clear
JAN Code

Refine by

  • 4580284635205
  • 4580284635212
  • Clear
Trusco Code

Refine by

  • 755-4761
  • 755-4753
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
White, Plain
4580284635205
755-4753
Quote
-

Part Number : SB-99W
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Model
    Safety Sign
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content Details
    White, Plain
  • Mounting Type
    Clamp retention
  • Longitudinal(mm)
    300
  • Side(mm)
    400
  • Quantity Per Set(Piece)
    3mm
  • JAN Code
    4580284635205
  • Trusco Code
    755-4753
  • Mass(g)
    870
1 Set
Yellow solid
4580284635212
755-4761
Quote
-

Part Number : SB-99Y
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Model
    Safety Sign
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content Details
    Yellow solid
  • Mounting Type
    Clamp retention
  • Longitudinal(mm)
    300
  • Side(mm)
    400
  • Quantity Per Set(Piece)
    3mm
  • JAN Code
    4580284635212
  • Trusco Code
    755-4761
  • Mass(g)
    870

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)