(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fire Prevention Placard, Designated Placard

Fire Prevention Placard, Designated Placard

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Provides space for the name of the member of staff responsible to be entered.
· Utilizes 50% recycled polypropylene.
[Applications]
· Factories, offices, distribution warehouses, commercial facilities.

Basic Specifications

  • Display Content
    Other
  • Use
    For manufacturing plants, offices, logistical warehouses and commercial facilities.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Set (1 pc)
  • 1 Set (10 pcs)
  • Clear
Material (Body)

Refine by

  • Polypropylene (PP)
  • Other
  • Clear
Mount Specification

Refine by

  • Magnet
  • Other
  • Clear
Display Content

Refine by

  • Fire Officer
  • Handling Officer
  • ○○ Responsible Person
  • Clear
Mount Specification

Refine by

  • 2 Holes
  • Adhesive Seal
  • Magnetic
  • Clear
Longitudinal(mm)

Refine by

  • 100
  • 200
  • 360
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (1 pc)
Polypropylene (PP)
Other
Fire Officer
2 Holes
360
8 Day(s)
-

Part Number : 361-03
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Set (1 pc)

Specificationtitle

  • Material (Body)
    Polypropylene (PP)
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Fire Officer
  • Mount Specification
    2 Holes
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1
  • JAN Code
    4582183902334
  • Trusco Code
    371-6163
  • Number of Pieces Per Pack
    Hole top 1/bottom 1
  • Use
    For manufacturing plants, offices, logistical warehouses and commercial facilities.
  • Material Details
    Recycled Polypropylene
  • Mass(g)
    36
  • Notes
    Screws and tape sold separately.
  • Features
    The product design allows the name of the person in-charge to be entered in the blank space. It is made from 50% recycled polypropylene.
1 Set (10 pcs)
Other
Other
Handling Officer
Adhesive Seal
200
8 Day(s)
-

Part Number : 361-32
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Set (10 pcs)

Specificationtitle

  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Handling Officer
  • Mount Specification
    Adhesive Seal
  • Longitudinal(mm)
    200
  • Side(mm)
    80
  • Thickness(mm)
    -
  • JAN Code
    4582183902341
  • Trusco Code
    371-6171
  • Number of Pieces Per Pack
    Hole top 1/bottom 1
  • Use
    For manufacturing plants, offices, logistical warehouses and commercial facilities.
  • Material Details
    Sticker
  • Mass(g)
    40
  • Notes
    Wipe away any dust or oily substances from the surface where an object is to be pasted.
  • Features
    The product design allows the name of the person in-charge to be entered in the blank space. It is made from 50% recycled polypropylene.
1 Set (10 pcs)
Other
Other
Handling Officer
Adhesive Seal
100
8 Day(s)
-

Part Number : 361-41
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Set (10 pcs)

Specificationtitle

  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Display Content
    Handling Officer
  • Mount Specification
    Adhesive Seal
  • Longitudinal(mm)
    100
  • Side(mm)
    40
  • Thickness(mm)
    -
  • JAN Code
    4582183902358
  • Trusco Code
    371-6180
  • Number of Pieces Per Pack
    Hole top 1/bottom 1
  • Use
    For manufacturing plants, offices, logistical warehouses and commercial facilities.
  • Material Details
    Sticker
  • Mass(g)
    13
  • Notes
    Wipe away any dust or oily substances from the surface where an object is to be pasted.
  • Features
    The product design allows the name of the person in-charge to be entered in the blank space. It is made from 50% recycled polypropylene.
1 Set (1 pc)
Other
Magnet
○○ Responsible Person
Magnetic
200
8 Day(s)
-

Part Number : 813-66
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Set (1 pc)

Specificationtitle

  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Magnet
  • Display Content
    ○○ Responsible Person
  • Mount Specification
    Magnetic
  • Longitudinal(mm)
    200
  • Side(mm)
    80
  • Thickness(mm)
    0.8
  • JAN Code
    4582183903584
  • Trusco Code
    371-7194
  • Number of Pieces Per Pack
    2.5 mmφ holes: up 1, down 1
  • Use
    For manufacturing plants, offices, logistical warehouses and commercial facilities.
  • Material Details
    Rubber Magnet
  • Mass(g)
    43
  • Notes
    -
  • Features
    The product design allows the name of the person in-charge to be entered in the blank space.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)