Cloth Tape No.600A White

Cloth Tape No.600A White

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· A thin cloth tape with excellent workability.
· A high sealing ability has been achieved thanks to the rubber-based adhesive.
· Strong weft means it won't tear.
[Applications]
· For general packaging.

Basic Specifications

  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Detail
    White
  • Adhesive Strength
    2.6N/10mm
  • Tensile Strength
    26N/10mm
  • JAN Code
    4901860189040
  • Trusco Code
    471-1271
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s) or more
-

Part Number : N60WA03
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Detail
    White
  • Adhesive Strength
    2.6N/10mm
  • Tensile Strength
    26N/10mm
  • JAN Code
    4901860189040
  • Trusco Code
    471-1271
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)