(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Transparent Packing-Use Tape 309 Series (Light Item-Use) 3 Rolls

Scotch® Transparent Packing-Use Tape 309 Series (Light Item-Use) 3 Rolls

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A light tape for use with light packages, sealing, etc.
· Can be overlapped.
· The tape is transparent, so it does not cover whatever is on the surface. Ideal for packaging with a clean finish.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Adhesiveness
    1.8N/10mm
  • Tensile Strength
    35N/10mm
  • Cutting Method
    Cutter Required
Part Number
Internal capacity

Refine by

  • 1 Roll
  • 1 Pack (3 pcs)
  • Clear
JAN Code

Refine by

  • 4548623628615
  • 4548623628622
  • Clear
Trusco Code

Refine by

  • 394-0675
  • 394-0667
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3 pcs)
4548623628622
394-0667
1 Day(s)
-

Part Number : 309-3PN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Adhesiveness
    1.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4548623628622
  • Trusco Code
    394-0667
  • Cutting Method
    Cutter Required
1 Roll
4548623628615
394-0675
1 Day(s)
-

Part Number : 309DSN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Adhesiveness
    1.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4548623628615
  • Trusco Code
    394-0675
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)