(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Mending Tape, Roll Center Diameter 25 mm (Dispenser Attached)

Scotch® Mending Tape, Roll Center Diameter 25 mm (Dispenser Attached)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Sturdy and retains its color, making it ideal for repairing books, dictionaries, etc.
· The tape becomes transparent once it is affixed to the surface.
· Doesn't show up in photocopies.
· Comes with a refillable dispenser.
· Convenient for protecting and reinforcing sub-dividers in flat files.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 12
  • 18
  • Clear
JAN Code

Refine by

  • 4901690009099
  • 4901690009105
  • Clear
Trusco Code

Refine by

  • 001-8708
  • 001-8694
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12
4901690009099
001-8694
1 Day(s)
-

Part Number : 810-1-12D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4901690009099
  • Trusco Code
    001-8694
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Cutter Required
1 Roll
18
4901690009105
001-8708
1 Day(s)
-

Part Number : 810-1-18D
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    18
  • Length(m)
    30
  • Thickness(mm)
    0.058
  • Color Details
    Semi-Transparent
  • JAN Code
    4901690009105
  • Trusco Code
    001-8708
  • Core Diameter
    1 Inch (25 mm)
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)