(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Scotch, Masking Tape, 2899 (for Construction Painting)

3M Scotch, Masking Tape, 2899 (for Construction Painting)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

This versatile masking tape can be used in various applications, from painting buildings to industrial baked paint finishing.
[Features]
· Medium-strength adhesive that easily sticks to surfaces in summer or winter.
· Can be used for baked finish painting.
[Applications]
· Masking for painting of buildings.
· Masking for industrial painting (baked paint finishing).
· Masking for various kinds of sealing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    18
  • Thickness(mm)
    0.08
  • Color Details
    Blue
  • Adhesiveness
    1N/10mm
  • Tensile Strength
    29N/10mm
Part Number
Internal capacity

Refine by

  • 1 Pack (2 pcs)
  • 1 Pack (5 pcs)
  • 1 Pack (7 pcs)
  • Clear
Width(mm)

Refine by

  • 18
  • 24
  • 50
  • Clear
JAN Code

Refine by

  • 4549395245932
  • 4549395245963
  • 4549395245994
  • Clear
Trusco Code

Refine by

  • 762-6240
  • 762-6215
  • 762-6185
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (7 pcs)
18
4549395245932
762-6185
1 Day(s)
-

Part Number : 2899-18X18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (7 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.08
  • Color Details
    Blue
  • Adhesiveness
    1N/10mm
  • Tensile Strength
    29N/10mm
  • JAN Code
    4549395245932
  • Trusco Code
    762-6185
1 Pack (5 pcs)
24
4549395245963
762-6215
1 Day(s)
-

Part Number : 2899-24X18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.08
  • Color Details
    Blue
  • Adhesiveness
    1N/10mm
  • Tensile Strength
    29N/10mm
  • JAN Code
    4549395245963
  • Trusco Code
    762-6215
1 Pack (2 pcs)
50
4549395245994
762-6240
1 Day(s)
-

Part Number : 2899-50X18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.08
  • Color Details
    Blue
  • Adhesiveness
    1N/10mm
  • Tensile Strength
    29N/10mm
  • JAN Code
    4549395245994
  • Trusco Code
    762-6240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)