(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch R vinyl tape 117 (38 mm × 20 m)

Scotch R vinyl tape 117 (38 mm × 20 m)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· High adhesive strength with various adherends.
· Stretches well, with good conformance to uneven surfaces.
· Lead-free type.
· JIS standard compliant product (JIS C 2336).
[Applications]
· For electrical wiring work.
· For various types of wiring, binding of piping, anchoring, identification, etc.

Basic Specifications

  • Specifications
    • STOCK
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Product Type

Refine by

  • Adhesive Tape
  • Clear
Color

Refine by

  • Black
  • White Type
  • Red Type
  • Blue Type
  • Yellows
  • Green
  • Brown-based
  • Transparency
  • Clear
Width(mm)

Refine by

  • 38
  • Clear
Length(m)

Refine by

  • 20
  • Clear
Thickness(mm)

Refine by

  • 0.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Adhesive Tape
Brown-based
38
20
0.2
1 Day(s)
-

Part Number : 117-BEI-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Beige
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189550
  • Trusco Code
    356-0015
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
1 Roll
Adhesive Tape
Black
38
20
0.2
1 Day(s)
-

Part Number : 117-BLA-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Black
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189475
  • Trusco Code
    356-0031
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
1 Roll
Adhesive Tape
Blue Type
38
20
0.2
1 Day(s)
-

Part Number : 117-BLU-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Blue
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189482
  • Trusco Code
    356-0058
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
1 Roll
Adhesive Tape
Transparency
38
20
0.2
1 Day(s)
-

Part Number : 117-CLE-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Clear
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189543
  • Trusco Code
    356-0074
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
1 Roll
Adhesive Tape
Black
38
20
0.2
1 Day(s)
-

Part Number : 117-GRA-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Gray
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189499
  • Trusco Code
    356-0091
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
1 Roll
Adhesive Tape
Green
38
20
0.2
1 Day(s)
-

Part Number : 117-GRE-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Green
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189505
  • Trusco Code
    356-0112
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
-
-
-
-
-
-
1 Day(s)
-

Part Number : 117-L/B-38X20
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Length(m)
    -
  • Thickness(mm)
    -
  • Details Type
    -
  • Color Details
    -
  • Adhesiveness
    -
  • Tensile Strength
    -
  • Tape thickness(mm)
    0.2
  • Adhesive strength
    1.6
  • Tape Width(mm)
    38
  • Tape length(m)
    20
  • Color
    Sky blue
  • JIS C 2336
  • Tensile strength
    25
  • Insulation breakdown voltage(kV)
    49
  • Color detail
    Light blue
  • JAN code
    4549395513956
  • Trusco code
    818-9705
  • Operating temperature range (°C)
    -10 to 80
  • Material 1
    Base material: Polyvinyl chloride resin
  • Materials 2
    Adhesive: Rubber-based
  • Applicable Standards
    JIS C 2336
  • JAN Code
    -
  • Trusco Code
    -
  • Operating Temperature Range(°C)
    -
  • Cutting Method
    -
  • Adhesive
    Rubber-based
  • Base material
    PVC resin
  • Cutting method
    Can be cut by hand
  • Type details
    Electrical Insulation
  • Weight (g)
    200.000
  • Internal capacity
    -
1 Roll
Adhesive Tape
Red Type
38
20
0.2
1 Day(s)
-

Part Number : 117-RED-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Red
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189512
  • Trusco Code
    356-0139
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
1 Roll
Adhesive Tape
White Type
38
20
0.2
1 Day(s)
-

Part Number : 117-WHI-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    White
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189529
  • Trusco Code
    356-0155
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -
1 Roll
Adhesive Tape
Yellows
38
20
0.2
1 Day(s)
-

Part Number : 117-YEL-38X20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    38
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Details Type
    Electric Insulation
  • Color Details
    Yellow
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    25N/10mm
  • Tape thickness(mm)
    -
  • Adhesive strength
    -
  • Tape Width(mm)
    -
  • Tape length(m)
    -
  • Color
    -
  • JIS C 2336
    -
  • Tensile strength
    -
  • Insulation breakdown voltage(kV)
    -
  • Color detail
    -
  • JAN code
    -
  • Trusco code
    -
  • Operating temperature range (°C)
    -
  • Material 1
    -
  • Materials 2
    -
  • Applicable Standards
    -
  • JAN Code
    4548623189536
  • Trusco Code
    356-0171
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Adhesive
    -
  • Base material
    -
  • Cutting method
    -
  • Type details
    -
  • Weight (g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)