(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Vinyl Tape 117S (19 mmX20 m)

Scotch® Vinyl Tape 117S (19 mmX20 m)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Vinyl tape with a slightly hard base material.
· JIS standard compliant product (JIS C 2336.)
· Lead-free type.
[Applications]
· For primary electrical insulation up to 600 V in electrical wiring work.
· For various types of wiring, binding of piping, anchoring, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • Operating Temperature Range(°C)
    -10 to 90
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black
  • White Type
  • Red Type
  • Blue Type
  • Yellows
  • Green
  • Brown-based
  • Clear
Color Details

Refine by

  • Beige
  • Black
  • Blue
  • Gray
  • Green
  • Red
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4548623754079
  • 4548623754086
  • 4548623953014
  • 4548623953021
  • 4548623953038
  • 4548623953045
  • 4548623953052
  • 4548623953076
  • Clear
Trusco Code

Refine by

  • 475-3526
  • 475-3518
  • 475-3500
  • 475-3496
  • 475-3488
  • 475-3470
  • 475-3461
  • 475-3453
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Brown-based
Beige
4548623953076
475-3453
1 Day(s)
-

Part Number : 117S-BEI-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Beige
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623953076
  • Trusco Code
    475-3453
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    -
  • Cutting Method
    Can cut by hand
1 Roll
Black
Black
4548623754079
475-3461
1 Day(s)
-

Part Number : 117S-BLA-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Black
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623754079
  • Trusco Code
    475-3461
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    -
  • Cutting Method
    Can cut by hand
1 Roll
Blue Type
Blue
4548623953014
475-3470
1 Day(s)
-

Part Number : 117S-BLU-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Blue
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623953014
  • Trusco Code
    475-3470
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    -
  • Cutting Method
    Can cut by hand
1 Roll
Black
Gray
4548623754086
475-3488
1 Day(s)
-

Part Number : 117S-GRA-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Gray
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623754086
  • Trusco Code
    475-3488
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    -
  • Cutting Method
    Can cut by hand
1 Roll
Green
Green
4548623953021
475-3496
1 Day(s)
-

Part Number : 117S-GRE-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Green
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623953021
  • Trusco Code
    475-3496
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    -
  • Cutting Method
    Can cut by hand
1 Roll
Red Type
Red
4548623953038
475-3500
1 Day(s)
-

Part Number : 117S-RED-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Red
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623953038
  • Trusco Code
    475-3500
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    -
  • Cutting Method
    Can cut by hand
1 Roll
White Type
White
4548623953045
475-3518
1 Day(s)
-

Part Number : 117S-WHI-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    White
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623953045
  • Trusco Code
    475-3518
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    90℃
  • Cutting Method
    Can cut by hand
1 Roll
Yellows
Yellow
4548623953052
475-3526
1 Day(s)
-

Part Number : 117S-YEL-20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Yellow
  • Adhesiveness
    1.5N/10mm
  • Tensile Strength
    30N/10mm
  • JAN Code
    4548623953052
  • Trusco Code
    475-3526
  • Operating Temperature Range(°C)
    -10 to 90
  • Continuous operating temperature
    90℃
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)