(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Self-Fusing Electrical Grounding Tape Rubber Mastic

Scotch® Self-Fusing Electrical Grounding Tape Rubber Mastic

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Lead-free type.
· The tube wall thickness makes it suitable for waterproofing of uneven connector parts.
· Wide (50.8 mm) rubber insulating tape with strong adhesion.
[Applications]
· For sealing cable sheath cuts, corrugated parts and terminal parts.
· For corrosion protection and sealing pipes and flange parts.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50.8
  • Length(m)
    3
  • Thickness(mm)
    1.65
  • Color Details
    Black
  • Adhesiveness
    26N/10mm
  • Tensile Strength
    17N/10mm
  • JAN Code
    4519001140531
  • Trusco Code
    217-2780
  • Expansion
    10
  • Dielectric Breakdown
    20kV/mm
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : 2228-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50.8
  • Length(m)
    3
  • Thickness(mm)
    1.65
  • Color Details
    Black
  • Adhesiveness
    26N/10mm
  • Tensile Strength
    17N/10mm
  • JAN Code
    4519001140531
  • Trusco Code
    217-2780
  • Expansion
    10
  • Dielectric Breakdown
    20kV/mm
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)