(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M PTFE Electrical Insulating Tape No.63

3M PTFE Electrical Insulating Tape No.63

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Electrical insulating tape suitable for insulation of parts requiring solvent and chemical resistance.
[Features]
· Uses an adhesive that does not corrode copper.
· Excellent chemical resistance, heat resistance and solvent resistance.
[Applications]
· For insulation applications, such as coils and capacitors.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    32.9
  • Thickness(mm)
    0.09
  • Color Details
    Pale Brown
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • Specifications
    UL standard compliant (file E17385)
  • Operating Temperature Range(°C)
    155
  • Flame Retardant
    UL510
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 6
  • 9
  • 12
  • 25
  • Clear
JAN Code

Refine by

  • 4562434370136
  • 4562434370143
  • 4562434370150
  • 4562434370167
  • Clear
Trusco Code

Refine by

  • 479-9453
  • 479-9445
  • 479-9437
  • 479-9429
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6
4562434370136
479-9445
1 Day(s)
-

Part Number : 63-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    6
  • Length(m)
    32.9
  • Thickness(mm)
    0.09
  • Color Details
    Pale Brown
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4562434370136
  • Trusco Code
    479-9445
  • Specifications
    UL standard compliant (file E17385)
  • Operating Temperature Range(°C)
    155
  • Flame Retardant
    UL510
1 Roll
9
4562434370143
479-9453
1 Day(s)
-

Part Number : 63-9
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    9
  • Length(m)
    32.9
  • Thickness(mm)
    0.09
  • Color Details
    Pale Brown
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4562434370143
  • Trusco Code
    479-9453
  • Specifications
    UL standard compliant (file E17385)
  • Operating Temperature Range(°C)
    155
  • Flame Retardant
    UL510
1 Roll
12
4562434370150
479-9429
1 Day(s)
-

Part Number : 63-12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    12
  • Length(m)
    32.9
  • Thickness(mm)
    0.09
  • Color Details
    Pale Brown
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4562434370150
  • Trusco Code
    479-9429
  • Specifications
    UL standard compliant (file E17385)
  • Operating Temperature Range(°C)
    155
  • Flame Retardant
    UL510
1 Roll
25
4562434370167
479-9437
1 Day(s)
-

Part Number : 63-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    25
  • Length(m)
    32.9
  • Thickness(mm)
    0.09
  • Color Details
    Pale Brown
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    35N/10mm
  • JAN Code
    4562434370167
  • Trusco Code
    479-9437
  • Specifications
    UL standard compliant (file E17385)
  • Operating Temperature Range(°C)
    155
  • Flame Retardant
    UL510

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)