(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Polyimide Electrical Insulation Tape PIA220

Click this image to zoom it.

Move the mouse over the image to zoom

3M Polyimide Electrical Insulation Tape PIA220

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Insulation tape with excellent heat resistance.
[Features]
· Uses an adhesive that does not corrode copper.
[Applications]
· For insulating applications that specially require heat resistance and thinness.
· For coil, transformer and capacitor insulation applications.
** Notes **
Telescoping (where the tape stretches like a bamboo shoot) may occur due to the characteristics of the product, but the quality of the tape itself is not affected. Please take note of this before purchasing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    33
  • Thickness(mm)
    0.05
  • Color Details
    Brown
  • Adhesiveness
    3.1N/10mm
  • Tensile Strength
    34N/10mm
  • Specifications
    UL standard compliant (file E305006)
  • UL Temperature Rating(°C)
    220
  • Flame Retardant
    UL510
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 6
  • 9
  • 12
  • 25
  • Clear
JAN Code

Refine by

  • 4562434370297
  • 4562434370303
  • 4562434370310
  • 4562434370327
  • Clear
Trusco Code

Refine by

  • 479-9763
  • 479-9755
  • 479-9747
  • 479-9739
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6
4562434370297
479-9755
1 Day(s)
-

Part Number : PIA220-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    6
  • Length(m)
    33
  • Thickness(mm)
    0.05
  • Color Details
    Brown
  • Adhesiveness
    3.1N/10mm
  • Tensile Strength
    34N/10mm
  • JAN Code
    4562434370297
  • Trusco Code
    479-9755
  • Specifications
    UL standard compliant (file E305006)
  • UL Temperature Rating(°C)
    220
  • Flame Retardant
    UL510
1 Roll
9
4562434370303
479-9763
1 Day(s)
-

Part Number : PIA220-9
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    9
  • Length(m)
    33
  • Thickness(mm)
    0.05
  • Color Details
    Brown
  • Adhesiveness
    3.1N/10mm
  • Tensile Strength
    34N/10mm
  • JAN Code
    4562434370303
  • Trusco Code
    479-9763
  • Specifications
    UL standard compliant (file E305006)
  • UL Temperature Rating(°C)
    220
  • Flame Retardant
    UL510
1 Roll
12
4562434370310
479-9739
1 Day(s)
-

Part Number : PIA220-12
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    12
  • Length(m)
    33
  • Thickness(mm)
    0.05
  • Color Details
    Brown
  • Adhesiveness
    3.1N/10mm
  • Tensile Strength
    34N/10mm
  • JAN Code
    4562434370310
  • Trusco Code
    479-9739
  • Specifications
    UL standard compliant (file E305006)
  • UL Temperature Rating(°C)
    220
  • Flame Retardant
    UL510
1 Roll
25
4562434370327
479-9747
1 Day(s)
-

Part Number : PIA220-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    25
  • Length(m)
    33
  • Thickness(mm)
    0.05
  • Color Details
    Brown
  • Adhesiveness
    3.1N/10mm
  • Tensile Strength
    34N/10mm
  • JAN Code
    4562434370327
  • Trusco Code
    479-9747
  • Specifications
    UL standard compliant (file E305006)
  • UL Temperature Rating(°C)
    220
  • Flame Retardant
    UL510

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)