(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Polyester Electrical Insulation Tape No.74

3M Polyester Electrical Insulation Tape No.74

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Ultra-thin insulating tape.
· Thermosetting makes strong adhesion possible.
[Applications]
· For insulation in small spaces.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    66
  • Thickness(mm)
    0.02
  • Color Details
    Yellow
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    21N/10mm
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    130
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 6
  • 9
  • 12
  • 25
  • Clear
JAN Code

Refine by

  • 4562434370334
  • 4562434370341
  • 4562434370358
  • 4562434370365
  • Clear
Trusco Code

Refine by

  • 479-9534
  • 479-9526
  • 479-9518
  • 479-9500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6
4562434370334
479-9526
1 Day(s)
-

Part Number : 74-6X66
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    6
  • Length(m)
    66
  • Thickness(mm)
    0.02
  • Color Details
    Yellow
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    21N/10mm
  • JAN Code
    4562434370334
  • Trusco Code
    479-9526
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    130
1 Roll
9
4562434370341
479-9534
1 Day(s)
-

Part Number : 74-9X66
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    9
  • Length(m)
    66
  • Thickness(mm)
    0.02
  • Color Details
    Yellow
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    21N/10mm
  • JAN Code
    4562434370341
  • Trusco Code
    479-9534
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    130
1 Roll
12
4562434370358
479-9500
1 Day(s)
-

Part Number : 74-12X66
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    12
  • Length(m)
    66
  • Thickness(mm)
    0.02
  • Color Details
    Yellow
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    21N/10mm
  • JAN Code
    4562434370358
  • Trusco Code
    479-9500
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    130
1 Roll
25
4562434370365
479-9518
1 Day(s)
-

Part Number : 74-25X66
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    66
  • Thickness(mm)
    0.02
  • Color Details
    Yellow
  • Adhesiveness
    2.2N/10mm
  • Tensile Strength
    21N/10mm
  • JAN Code
    4562434370365
  • Trusco Code
    479-9518
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)