(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Conductive Single-Sided Embossed Copper Foil Tape

3M Conductive Single-Sided Embossed Copper Foil Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The convex part of the embossing comes into direct contact with the adherend, providing very high conductivity in the thickness direction.
· The adhesion area covers a large area of ​​the conductive part, which ensures stable conductivity.
· May be soldered.
[Applications]
· For enhancement of electromagnetic wave shielding and grounding.
· For grounding of PC units and flat cables.
· For power collection by solar cells.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.1
  • Color Details
    Reddish brown
  • Adhesiveness
    4.0N/10mm
  • Tensile Strength
    61N/10mm
  • JAN Code
    4562434370020
  • Trusco Code
    479-9372
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 2245-B5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    182
  • Length(m)
    0.257
  • Thickness(mm)
    0.1
  • Color Details
    Reddish brown
  • Adhesiveness
    4.0N/10mm
  • Tensile Strength
    61N/10mm
  • JAN Code
    4562434370020
  • Trusco Code
    479-9372
  • Specifications
    UL standard compliant (file E59505)
  • Flame Retardant
    UL510

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)