(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M Scotch, Ultra-Strong Multi-Purpose Repair Tape (Transparent Type)

3M Scotch, Ultra-Strong Multi-Purpose Repair Tape (Transparent Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

This high-performance adhesive repair tape is transparent, ensuring that it does not stand out.
[Features]
· Not readily noticeable once repairs are complete.
· Base material: Polyethylene film (with polyester mesh); Adhesive: Rubber-based.
[Applications]
· For repairing transparent containers, planters, etc.
· For waterproofing, packaging, binding, water leakage, reinforcement, repair and anchoring.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    18
  • Thickness(mm)
    0.23
  • Color Details
    Clear
  • Adhesiveness
    8.5N/10mm
  • JAN Code
    4548623074061
  • Trusco Code
    363-0943
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : DUCT-TP18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    18
  • Thickness(mm)
    0.23
  • Color Details
    Clear
  • Adhesiveness
    8.5N/10mm
  • JAN Code
    4548623074061
  • Trusco Code
    363-0943
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)