(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
3M Smart Sealing Tape Thickness 2 mm

3M Smart Sealing Tape Thickness 2 mm

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· A unique and convenient seal material, combining an ionomer film featuring excellent conformation properties and abrasion resistance, and a special sticky acrylic foam featuring excellent weather resistance and sealing properties.
· Work time can be shortened compared to liquid sealing materials.
[Applications]
· For various seal repair applications.
· For sealing of truck top boards.
· For sealing of residential roofs and walls.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    2
  • Color Details
    White
  • Adhesiveness
    9.4N/10mm(4412)、10.1N/10mm(4422)
  • JAN Code
    4549395157075
  • Trusco Code
    479-6128
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
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
1 Roll
2 Day(s)
-

Part Number : 4412N-50X10-R
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    2
  • Color Details
    White
  • Adhesiveness
    9.4N/10mm(4412)、10.1N/10mm(4422)
  • JAN Code
    4549395157075
  • Trusco Code
    479-6128
  • Cutting Method
    Cutter Required