(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Interior-Use Door Tape

Scotch® Interior-Use Door Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Gap-filling tape product that can be applied to indoor entrance and bathroom doors, etc. to prevent drafts.
[Applications]
· P-shaped tube design ensures a good fit for any gap.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Length(m)
    5
  • Adhesiveness
    5N/6.5mm
  • Operating Temperature Range(°C)
    -5 to 40
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black
  • Brown-based
  • Clear
Width(mm)

Refine by

  • 8.5
  • 8.6
  • 9
  • Clear
Thickness(mm)

Refine by

  • 3.5
  • 6
  • 6.2
  • Clear
Color Details

Refine by

  • Black
  • Brown
  • Clear
JAN Code

Refine by

  • 4548623517674
  • 4548623517681
  • 4548623517698
  • 4901690762796
  • 4901690762826
  • 4901690762857
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Brown-based
9
6
Brown
4548623517674
1 Day(s)
-

Part Number : EN-51BR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    9
  • Length(m)
    5
  • Thickness(mm)
    6
  • Color Details
    Brown
  • Adhesiveness
    5N/6.5mm
  • JAN Code
    4548623517674
  • Trusco Code
    393-4616
  • Operating Temperature Range(°C)
    -5 to 40
  • Cutting Method
    Cutter Required
1 Roll
Black
9
6
Black
4901690762796
1 Day(s)
-

Part Number : EN-52
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    9
  • Length(m)
    5
  • Thickness(mm)
    6
  • Color Details
    Black
  • Adhesiveness
    5N/6.5mm
  • JAN Code
    4901690762796
  • Trusco Code
    393-4624
  • Operating Temperature Range(°C)
    -5 to 40
  • Cutting Method
    Cutter Required
1 Roll
Brown-based
8.6
6.2
Brown
4548623517681
1 Day(s)
-

Part Number : EN-54BR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    8.6
  • Length(m)
    5
  • Thickness(mm)
    6.2
  • Color Details
    Brown
  • Adhesiveness
    5N/6.5mm
  • JAN Code
    4548623517681
  • Trusco Code
    393-4632
  • Operating Temperature Range(°C)
    -5 to 40
  • Cutting Method
    Cutter Required
1 Roll
Black
8.6
6.2
Black
4901690762826
1 Day(s)
-

Part Number : EN-55
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    8.6
  • Length(m)
    5
  • Thickness(mm)
    6.2
  • Color Details
    Black
  • Adhesiveness
    5N/6.5mm
  • JAN Code
    4901690762826
  • Trusco Code
    393-4641
  • Operating Temperature Range(°C)
    -5 to 40
  • Cutting Method
    Cutter Required
1 Roll
Brown-based
8.5
3.5
Brown
4548623517698
1 Day(s)
-

Part Number : EN-57BR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    8.5
  • Length(m)
    5
  • Thickness(mm)
    3.5
  • Color Details
    Brown
  • Adhesiveness
    5N/6.5mm
  • JAN Code
    4548623517698
  • Trusco Code
    393-4659
  • Operating Temperature Range(°C)
    -5 to 40
  • Cutting Method
    Cutter Required
1 Roll
Black
8.5
3.5
Black
4901690762857
1 Day(s)
-

Part Number : EN-58
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    8.5
  • Length(m)
    5
  • Thickness(mm)
    3.5
  • Color Details
    Black
  • Adhesiveness
    5N/6.5mm
  • JAN Code
    4901690762857
  • Trusco Code
    393-4667
  • Operating Temperature Range(°C)
    -5 to 40
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)