(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Protective tape

Protective tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Environmentally-friendly surface protection tape featuring a polyethylene base.
· Prevents chemical and moisture adhesion to the surfaces of metal plates, decorative plates, plastics, etc., and also protects them from scratches, etc. Suitable for medium to long term protection (up to 4 weeks).
[Applications]
· For surface protection of metal plates, including those made from stainless steel and aluminum, decorative plates, plastic plates, aluminum sashes, etc.
· For protecting the surface of objects during transportation and processing.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Width(mm)
    1000
  • Length(m)
    100
  • Base Material
    PE Film
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Yellow Color
  • Transparent
  • Clear
Thickness(mm)

Refine by

  • 0.048
  • 0.05
  • Clear
Color Detail

Refine by

  • Translucent Red
  • Transparency
  • Clear
Adhesive Strength

Refine by

  • 0.8N/10mm
  • 1.9N/10mm
  • Clear
Tensile Strength

Refine by

  • 12N/10mm
  • 36.8N/10mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Yellow Color
0.05
Translucent Red
1.9N/10mm
36.8N/10mm
1 Day(s)
-

Part Number : 4848-1000-100
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    1000
  • Length(m)
    100
  • Thickness(mm)
    0.05
  • Color Detail
    Translucent Red
  • Adhesive Strength
    1.9N/10mm
  • Tensile Strength
    36.8N/10mm
  • Total Thickness(mm)
    0.05
  • JAN Code
    4042448909749
  • Trusco Code
    494-5484
  • Base Material
    PE Film
  • Pressure sensitive adhesive
    Acrylic
1 Roll
Transparent
0.048
Transparency
0.8N/10mm
12N/10mm
1 Day(s)
-

Part Number : 4848PV1-1000-100
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    1000
  • Length(m)
    100
  • Thickness(mm)
    0.048
  • Color Detail
    Transparency
  • Adhesive Strength
    0.8N/10mm
  • Tensile Strength
    12N/10mm
  • Total Thickness(mm)
    0.048
  • JAN Code
    4042448009593
  • Trusco Code
    494-5492
  • Base Material
    PE Film
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)