(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Silicone Embossing Tape

Silicone Embossing Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Adhesive tape ideal for anti-slip and stain protection.
[Features]
·Adhesive tape with a base material that has silicone unevenness on the surface and has excellent release, grip, and cushioning properties.
·It uses a silicone-based adhesive that has excellent heat resistance and does not easily leave glue residue.
·It can also be attached to a silicone roll.
·Compliant to Notification No. 370 by the Ministry of Health, Labour and Welfare of Japan according to the Food Sanitation Act of Japan.
[Applications]
·Roll masking in processing with adhesive or bonding agent.
·Adding traction to feed rollers for films, non-woven fabrics, etc.
·Temporary fixing when transporting products.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Length(m)
    25
  • Thickness(mm)
    0.7
  • Color Details
    Gray
  • Adhesiveness
    2N/10mm
  • Continuous operating temperature(°C)
    130
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
JAN Code

Refine by

  • 4582221602271
  • 4582221602288
  • Clear
Trusco Code

Refine by

  • 486-1680
  • 486-1671
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
4582221602271
486-1680
1 Day(s)
-

Part Number : ACH6000-50X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.7
  • Color Details
    Gray
  • Adhesiveness
    2N/10mm
  • JAN Code
    4582221602271
  • Trusco Code
    486-1680
  • Continuous operating temperature(°C)
    130
  • Cutting Method
    Cutter Required
1 Roll
100
4582221602288
486-1671
1 Day(s)
-

Part Number : ACH6000-100X25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.7
  • Color Details
    Gray
  • Adhesiveness
    2N/10mm
  • JAN Code
    4582221602288
  • Trusco Code
    486-1671
  • Continuous operating temperature(°C)
    130
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By embossing silicone, it is very excellent in removability and non-stickiness.

Usage

●Roll masking during adhesive processing.

Specification

●Color:Gray
●W x L(mm x m):50 x 25
●Thickness(mm):0.7
●SPQ(roll):5
●Viscosity: 2N/10mm
●Max Working Temperature: 130°C

Materials

●Base Material: Special Base Material + Silicone Resin
●Adhesive: Silicone Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)