(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Print Line Tape (2 color print)

Print Line Tape (2 color print)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Yellow
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Display Content

Refine by

  • KEEP OUT
  • Safety + First
  • Clear
JAN Code

Refine by

  • 4976006152523
  • 4976006152554
  • Clear
Trusco Code

Refine by

  • 763-0859
  • 763-0841
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
KEEP OUT
4976006152554
763-0841
1 Day(s)
-

Part Number : 50E-SDP22
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Yellow
  • Display Content
    KEEP OUT
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • JAN Code
    4976006152554
  • Trusco Code
    763-0841
1 Roll
Safety + First
4976006152523
763-0859
1 Day(s)
-

Part Number : 50E-SDP23
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.12
  • Color Details
    Yellow
  • Display Content
    Safety + First
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • JAN Code
    4976006152523
  • Trusco Code
    763-0859

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adhesive power is strong, hard to stain, it is a type excellent in wear resistance and durability.

Usage

●For indoor use.
●Label marking of premises such as factories, parking lots and hospitals.

Specification

●Color:Yellow
●SPQ(roll):18
●Viscosity: 9.5N/10mm
●Tensile Strength: 25N/10mm

Materials

●Base Material: Polyolefin Film
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)