(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Line Tape (Front Surface Coating)

Line Tape (Front Surface Coating)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Tape without release paper, with a coating on the surface to help prevent dirt from sticking.
· Environmentally friendly tape without lead or PVC content.
· Uses an adhesive containing no organic solvents.
[Applications]
· For indoors.
· For internal section lines in factories, hospitals, warehouses, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Adhesiveness
    12N/10mm
  • Tensile Strength
    50N/10mm
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • White Type
  • [White Type]White Type
  • Yellows
  • Clear
Width(mm)

Refine by

  • 75
  • 100
  • Clear
Color Details

Refine by

  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4976006155012
  • 4976006155029
  • 4976006155036
  • 4976006155043
  • Clear
Trusco Code

Refine by

  • 495-5595
  • 495-5587
  • 495-5579
  • 495-5561
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
[White Type] White Type
75
White
4976006155012
495-5587
1 Day(s)
-

Part Number : E-OC75-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    12N/10mm
  • Tensile Strength
    50N/10mm
  • JAN Code
    4976006155012
  • Trusco Code
    495-5587
  • Mass(g)
    675
  • Cutting Method
    Cutter Required
1 Roll
Yellows
75
Yellow
4976006155029
495-5595
1 Day(s)
-

Part Number : E-OC75-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    Yellow
  • Adhesiveness
    12N/10mm
  • Tensile Strength
    50N/10mm
  • JAN Code
    4976006155029
  • Trusco Code
    495-5595
  • Mass(g)
    675
  • Cutting Method
    Cutter Required
1 Roll
[White Type] White Type
100
White
4976006155036
495-5561
1 Day(s)
-

Part Number : E-OC100-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    100
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    12N/10mm
  • Tensile Strength
    50N/10mm
  • JAN Code
    4976006155036
  • Trusco Code
    495-5561
  • Mass(g)
    900
  • Cutting Method
    Cutter Required
1 Roll
Yellows
100
Yellow
4976006155043
495-5579
1 Day(s)
-

Part Number : E-OC100-Y
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    100
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    Yellow
  • Adhesiveness
    12N/10mm
  • Tensile Strength
    50N/10mm
  • JAN Code
    4976006155043
  • Trusco Code
    495-5579
  • Mass(g)
    900
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)