(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Adhesive Tape with Safety Display Film

Adhesive Tape with Safety Display Film

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· An adhesive tape with safety signs printed on its film part that enables easy caution awareness and area management.
[Applications]
· For mounting to a guard bar, etc., for managing areas.
· Put it on the wall to draw attention.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Width(mm)
    200
  • Length(m)
    20
  • Thickness(mm)
    0.01
  • Adhesiveness
    2.94N/10mm
  • Tensile Strength
    2.1N/10mm
  • Mass(g)
    194
  • Adhesive Tape Width(mm)
    20
  • Tape Thickness(mm)
    0.29
  • Film Width(mm)
    200
  • Film Thickness(mm)
    0.01 (one-sided color printing)
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Display Content

Refine by

  • Danger Keep Out
  • Danger! Do not enter
  • Wet Paint
  • Yellow/Black
  • Clear
JAN Code

Refine by

  • 4989999342314
  • 4989999342321
  • 4989999342338
  • 4989999342345
  • Clear
Trusco Code

Refine by

  • 751-1515
  • 751-1507
  • 751-1493
  • 751-1485
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Yellow/Black
4989999342314
751-1485
1 Day(s)
-

Part Number : THMT-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    200
  • Length(m)
    20
  • Thickness(mm)
    0.01
  • Adhesiveness
    2.94N/10mm
  • Tensile Strength
    2.1N/10mm
  • Display Content
    Yellow/Black
  • JAN Code
    4989999342314
  • Trusco Code
    751-1485
  • Mass(g)
    194
  • Adhesive Tape Width(mm)
    20
  • Tape Thickness(mm)
    0.29
  • Film Width(mm)
    200
  • Film Thickness(mm)
    0.01 (one-sided color printing)
  • Cutting Method
    Can cut by hand
1 Roll
Danger Keep Out
4989999342321
751-1493
12 Day(s)
-

Part Number : THMT-2
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    200
  • Length(m)
    20
  • Thickness(mm)
    0.01
  • Adhesiveness
    2.94N/10mm
  • Tensile Strength
    2.1N/10mm
  • Display Content
    Danger Keep Out
  • JAN Code
    4989999342321
  • Trusco Code
    751-1493
  • Mass(g)
    194
  • Adhesive Tape Width(mm)
    20
  • Tape Thickness(mm)
    0.29
  • Film Width(mm)
    200
  • Film Thickness(mm)
    0.01 (one-sided color printing)
  • Cutting Method
    Can cut by hand
1 Roll
Danger! Do not enter
4989999342338
751-1507
12 Day(s)
-

Part Number : THMT-3
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    200
  • Length(m)
    20
  • Thickness(mm)
    0.01
  • Adhesiveness
    2.94N/10mm
  • Tensile Strength
    2.1N/10mm
  • Display Content
    Danger! Do not enter
  • JAN Code
    4989999342338
  • Trusco Code
    751-1507
  • Mass(g)
    194
  • Adhesive Tape Width(mm)
    20
  • Tape Thickness(mm)
    0.29
  • Film Width(mm)
    200
  • Film Thickness(mm)
    0.01 (one-sided color printing)
  • Cutting Method
    Can cut by hand
1 Roll
Wet Paint
4989999342345
751-1515
12 Day(s)
-

Part Number : THMT-4
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    200
  • Length(m)
    20
  • Thickness(mm)
    0.01
  • Adhesiveness
    2.94N/10mm
  • Tensile Strength
    2.1N/10mm
  • Display Content
    Wet Paint
  • JAN Code
    4989999342345
  • Trusco Code
    751-1515
  • Mass(g)
    194
  • Adhesive Tape Width(mm)
    20
  • Tape Thickness(mm)
    0.29
  • Film Width(mm)
    200
  • Film Thickness(mm)
    0.01 (one-sided color printing)
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An adhesive tape with warning attention printed on the film to easily alert/area management.

Specification

●W x L(mm x m):200 x 20
●Viscosity: 2.94N/10mm
●Tensile Strength: 2.1N/10mm
●Adhesive Tape Width: 20mm

Materials

●Film: Polyethylene 
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)