(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Convoy Caulking Gun BC

Convoy Caulking Gun BC

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· It uses a belt pushing mechanism that's ideal for narrow spaces.
· Includes a 360° rotation single pipe mounting hook.
· Center handle body prevents fatigue.
[Applications]
· Belt type caulking guns

Basic Specifications

  • Product Type
    Caulking Gun
  • Color
    Other
  • Overall Length(mm)
    369
  • Full height(mm)
    225
  • Cylinder diameter(mm)
    67
  • JAN Code
    4975364165657
  • Trusco Code
    753-7654
  • Mass(g)
    786
  • Outstroke volume
    7mm
  • Compatible Caulking Compound(ml)
    330
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : CNV-BC
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Gun
  • Color
    Other
  • Overall Length(mm)
    369
  • Full height(mm)
    225
  • Cylinder diameter(mm)
    67
  • JAN Code
    4975364165657
  • Trusco Code
    753-7654
  • Mass(g)
    786
  • Outstroke volume
    7mm
  • Compatible Caulking Compound(ml)
    330