(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
One-Component Easy-Foaming Foam Urethane Green Foam

One-Component Easy-Foaming Foam Urethane Green Foam

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Boasts excellent heat insulation performance and energy saving effects.
· Environmentally friendly non-freon type.
· Compliant with Japanese Adhesive Industry Association voluntary control provision JAIA F☆☆☆☆ and 4VOC standards.
· Economical, large-capacity type.
[Applications]
· For prevention of condensation on window sashes, window frames, and doors.
· Filling gaps around pipes.
· For highly air-tight and insulated homes.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    4976742258169
  • Trusco Code
    480-3183
  • Mass(g)
    710
  • Capacity
    578ml
  • Foam Volume(L)
    Approx. 25
  • Amount Of Content
    1 Can
Part Number
Amount Of Content

Refine by

  • 1 Can
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can
Quote
-

Part Number : DGB-570
Days to Ship Quote
Standard Unit Price -
Quantity 1 Can

Specificationtitle

  • Product Type
    Sealant
  • Color
    Other
  • JAN Code
    4976742258169
  • Trusco Code
    480-3183
  • Mass(g)
    710
  • Capacity
    578ml
  • Foam Volume(L)
    Approx. 25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)