Plastic Bags for Commercial Use Transparent Thickness (mm) 0.05

Plastic Bags for Commercial Use Transparent Thickness (mm) 0.05

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Transparent type that allows the contents to be easily seen.
· Non-PVC material is used, which does not generate dioxin and chlorine gas when incinerated.
[Applications]
· Storage and management of components, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (50 Sheets)
  • 1 Bag (200 Sheets)
  • Clear
Vertical(mm)

Refine by

  • 120
  • 480
  • 500
  • 550
  • Clear
Horizontal(mm)

Refine by

  • 80
  • 340
  • 360
  • 400
  • Clear
JAN Code

Refine by

  • 4989999382693
  • 4989999382716
  • 4989999382723
  • 4989999382730
  • Clear
Trusco Code

Refine by

  • 765-3735
  • 765-3727
  • 765-3719
  • 770-4241
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (200 Sheets)
120
80
4989999382693
770-4241
11 Day(s) or more
-

Part Number : A-0812
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (200 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Vertical(mm)
    120
  • Horizontal(mm)
    80
  • Thickness(mm)
    0.05
  • JAN Code
    4989999382693
  • Trusco Code
    770-4241
  • Mass(g)
    180
1 Bag (50 Sheets)
480
340
4989999382716
765-3719
2 Day(s)
-

Part Number : A-3448
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Vertical(mm)
    480
  • Horizontal(mm)
    340
  • Thickness(mm)
    0.05
  • JAN Code
    4989999382716
  • Trusco Code
    765-3719
  • Mass(g)
    750
1 Bag (50 Sheets)
500
360
4989999382723
765-3727
2 Day(s)
-

Part Number : A-3650
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Vertical(mm)
    500
  • Horizontal(mm)
    360
  • Thickness(mm)
    0.05
  • JAN Code
    4989999382723
  • Trusco Code
    765-3727
  • Mass(g)
    830
1 Bag (50 Sheets)
550
400
4989999382730
765-3735
2 Day(s)
-

Part Number : A-4055
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Transparency
  • Vertical(mm)
    550
  • Horizontal(mm)
    400
  • Thickness(mm)
    0.05
  • JAN Code
    4989999382730
  • Trusco Code
    765-3735
  • Mass(g)
    1020

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)